Altium Designer Pick and Place Locations
C:\Users\A0501766\Desktop\TIDA-010042\TIDA-010042E3_4layer_v2\Project Outputs\Pick Place Output\Pick Place for TIDA-010042.txt

========================================================================================================================
File Design Information:

Date:       23/02/24
Time:       11:01
Revision:   Not in VersionControl
Variant:    No variations
Units used: mm

Designator Comment              Layer       Footprint                       Center-X(mm) Center-Y(mm) Rotation Description                                                                                                     
C64        ESY107M100AH5        TopLayer    FP-ESY476M100AH1AA_RADIAL-MFG   48.2739      23.5799      0        "100 F 100 V Aluminum Electrolytic Capacitors Radial, Can 180mOhm @ 100kHz 4000 Hrs @ 105C"                   
C62        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  52.2008      44.4263      270      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C2         GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  48.4977      31.0699      0        "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
U3         LMG2100R026          BottomLayer VBN0016A-MFG                    43.1398      45.6921      270      "100-V, 53-A GaN Half-Bridge Power Stage"                                                                       
TP3        S2751-46R            BottomLayer Harwin_S2751-46R                52.1352      55.4636      180      "Test Point, SMT"                                                                                               
TP2        S2751-46R            BottomLayer Harwin_S2751-46R                41.7246      55.4636      180      "Test Point, SMT"                                                                                               
TP1        S2751-46R            BottomLayer Harwin_S2751-46R                52.7352      41.6393      270      "Test Point, SMT"                                                                                               
J5         61201621621          TopLayer    Wurth_61201621621               22.7237      73.1671      90       "Header(Shrouded), 2.54mm, 8x2, Gold, TH"                                                                       
C63        GRM155R62A104KE14D   BottomLayer 0402S                           47.8437      44.3138      270      "CAP, CERM, 0.1 uF, 100 V, +/- 10%, X5R, 0402"                                                                  
U6         TPSM365R6V5RDNR      TopLayer    RDN0011A-MFG                    15.9372      19.5574      180      "3-V to 65-V Input, 1-V to 13-V Output, 600-mA Synchronous Buck Converter Power Module in a HotRod QFN Package" 
J2         OSTT7020150          TopLayer    On-Shore_OSTT7020150            62.6699      31.5106      90       "Terminal Block, 6.35mm, 2x1, TH"                                                                               
C61        C1005X5R1E225K050BC  BottomLayer 0402                            44.7228      5.3092       90       "CAP, CERM, 2.2 uF, 25 V, +/- 10%, X5R, 0402"                                                                   
C60        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  53.9507      31.0699      180      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C10        C1005X5R1E225K050BC  BottomLayer 0402                            44.7139      2.6529       270      "CAP, CERM, 2.2 uF, 25 V, +/- 10%, X5R, 0402"                                                                   
C13        ESY107M100AH5        TopLayer    FP-ESY476M100AH1AA_RADIAL-MFG   73.5653      54.4533      180      "100 F 100 V Aluminum Electrolytic Capacitors Radial, Can 180mOhm @ 100kHz 4000 Hrs @ 105C"                   
C47        GMK107BJ104KAHT      TopLayer    0603                            9.1643       12.9220      270      "CAP CER 0.1UF 25V X5R 0603"                                                                                    
J1         OSTT7020150          TopLayer    On-Shore_OSTT7020150            36.7610      9.9533       0        "Terminal Block, 6.35mm, 2x1, TH"                                                                               
U8         MSPM0G1506SRGZ       TopLayer    RGZ0048B-MFG                    20.6028      42.8971      90       "Mixed-Signal Microcontrollers"                                                                                 
R101       RC0402FR-0710K5L     TopLayer    0402S                           37.3364      47.6171      180      "RES, 10.5 k, 1%, 0.063 W, 0402"                                                                                
R100       RC0402FR-0710K5L     TopLayer    0402S                           37.5284      41.6406      180      "RES, 10.5 k, 1%, 0.063 W, 0402"                                                                                
Logo4      "WEEE logo"          TopLayer    WEEE_Minimum                    -60.4290     -121.1470    0        "WEEE logo"                                                                                                     
Logo2      "CE Mark"            TopLayer    CE_Mark_5mm                     -60.4290     -121.1470    0        "CE Mark"                                                                                                       
C59        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  57.0438      43.4292      0        "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C58        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  56.9949      40.6986      0        "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C57        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  63.3912      43.4659      180      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C56        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  48.4977      36.6824      0        "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C55        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  43.6954      44.3989      270      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
R42        RMCF0603FT10K0       TopLayer    0603                            26.8825      63.1023      90       "RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                
R41        RMCF0603FT10K0       TopLayer    0603                            25.2389      63.1023      90       "RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                
R36        RC0603FR-0722RL      TopLayer    0603                            25.2543      66.3611      90       "RES, 22.0, 1%, 0.1 W, 0603"                                                                                    
R34        RC0603FR-0722RL      TopLayer    0603                            26.8825      66.3611      90       "RES, 22.0, 1%, 0.1 W, 0603"                                                                                    
R32        RC0603JR-070RL       BottomLayer 0603                            25.8671      77.2307      90       "RES, 0, 5%, 0.1 W, 0603"                                                                                       
R6         RCG04020000Z0ED      BottomLayer FP-RCG04020000Z0ED_0402-MFG     38.6741      46.6224      270      "Res Thick Film 0402 0 Ohm 1/16W Molded SMD"                                                                    
R2         CRCW04022R20JNED     BottomLayer 0402S                           40.5624      42.2175      90       "RES, 2.2, 5%, 0.063 W, AEC-Q200 Grade 0, 0402"                                                                 
""         "FCC disclaimer"     TopLayer    FCC_disclaimer                  -60.4290     -121.1470    90       FCC_disclaimer                                                                                                  
""         THT-14-423-10        TopLayer    Label_650x200                   79.0702      66.0926      270      "Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll"                                      
C54        C0402C102J3RACTU     BottomLayer 0402                            18.6191      49.8642      0        "CAP, CERM, 1000 pF, 25 V, +/- 5%, X7R, 0402"                                                                   
C53        C0402C102J3RACTU     TopLayer    0402                            11.2030      41.7464      90       "CAP, CERM, 1000 pF, 25 V, +/- 5%, X7R, 0402"                                                                   
L1         7443641000           TopLayer    WE-HCF_2818                     52.4764      63.2729      90       "Inductor, Shielded, Ferrite, 10 H, 30 A, 0.0024 ohm, SMD"                                                     
C52        GRT155R61E105KE01D   BottomLayer FP-GRT155R61E105KE01D_0402-MFG  39.0346      48.6623      180      "Multi-Layer Ceramic Capacitor 1uF 25V X5R 10% 0402 Paper T/R"                                                 
C23        12061C225KAT2A       TopLayer    FP-12061C225KAT2A_1206-MFG      21.1378      19.0528      90       "2.2uF @ 10% 100V Ceramic Capacitor X7R 15% 1206 (3216 Metric)"                                                
J4         FTSH-105-01-L-DV-K   TopLayer    Samtec_FTSH-105-01-x-DV-K       7.6504       62.9385      0        "Header(Shrouded), 1.27mm, 5x2, Gold, SMT"                                                                      
C48        GCM155L81E104KE02D   TopLayer    0402                            11.0446      49.1476      90       "CAP, CERM, 0.1 F, 25 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0402"                                                  
C9         GRM155R62A104KE14D   BottomLayer 0402S                           48.7237      44.3134      270      "CAP, CERM, 0.1 uF, 100 V, +/- 10%, X5R, 0402"                                                                  
C51        GRM155R62A104KE14D   BottomLayer 0402S                           47.0997      41.9395      90       "CAP, CERM, 0.1 uF, 100 V, +/- 10%, X5R, 0402"                                                                  
R50        CRCW06033K30FKEA     TopLayer    0603                            20.3687      48.7108      0        "RES, 3.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                
R49        CRCW06033K30FKEA     TopLayer    0603                            14.5462      43.8171      90       "RES, 3.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                
R48        RC0603FR-0780K6L     TopLayer    0603                            18.8957      52.1872      0        "RES, 80.6 k, 1%, 0.1 W, 0603"                                                                                  
R47        RC0603FR-0780K6L     TopLayer    0603                            10.7704      43.6471      0        "RES, 80.6 k, 1%, 0.1 W, 0603"                                                                                  
R46        RC0603FR-0780K6L     TopLayer    0603                            16.2267      49.6225      270      "RES, 80.6 k, 1%, 0.1 W, 0603"                                                                                  
R45        RC0603FR-0780K6L     TopLayer    0603                            14.7658      40.6292      90       "RES, 80.6 k, 1%, 0.1 W, 0603"                                                                                  
R44        CRCW06033K30FKEA     TopLayer    0603                            18.1441      49.6225      90       "RES, 3.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                
R43        CRCW06033K30FKEA     TopLayer    0603                            12.9601      41.3027      270      "RES, 3.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                
U13        INA241A4IDDF         TopLayer    DDF0008A-MFG                    77.1106      20.7522      90       "-4-V to 110-V, Bidirectional, Ultra-Precise Current Sense Amplifier With Enhanced PWM Rejection"               
U12        TMP303CDRLR          TopLayer    DRL0006A                        12.9692      14.4604      270      "Factory Programmed Temperature Window Comparator, DRL0006A (SOT-OTHER-6)"                                      
U11        INA241A4IDDF         TopLayer    DDF0008A-MFG                    77.0242      29.8813      90       "-4-V to 110-V, Bidirectional, Ultra-Precise Current Sense Amplifier With Enhanced PWM Rejection"               
U9         INA241A4IDDF         BottomLayer DDF0008A-MFG                    49.2045      5.5941       180      "-4-V to 110-V, Bidirectional, Ultra-Precise Current Sense Amplifier With Enhanced PWM Rejection"               
U7         TPS7A2033PDBVR       TopLayer    DBV0005A-MFG                    12.3027      29.4274      0        "300-mA, Ultra-Low-Noise, Low-IQ, High PSRR LDO"                                                                
U5         UCC27517DBVR         TopLayer    DBV0005A_N                      73.5777      11.0132      180      "4A/4A Single Channel High-speed Low-side Gate Driver, DBV0005A (SOT-23-5)"                                     
U4         UCC27517DBVR         TopLayer    DBV0005A_N                      27.4279      26.8449      270      "4A/4A Single Channel High-speed Low-side Gate Driver, DBV0005A (SOT-23-5)"                                     
U2         TVS3300DRVR          TopLayer    DRV0006A                        62.6711      22.9351      180      "33-V Precision Surge Protection Clamp, DRV0006A (WSON-6)"                                                      
U1         TVS3300DRVR          TopLayer    DRV0006A                        65.3799      22.9351      0        "33-V Precision Surge Protection Clamp, DRV0006A (WSON-6)"                                                      
R40        RC0603FR-07100RL     TopLayer    0603                            79.7909      21.1522      270      "RES, 100, 1%, 0.1 W, 0603"                                                                                     
R39        CRCW06031R00JNEA     TopLayer    0603                            10.3123      15.1854      180      "RES, 1.0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                   
R38        RC0603FR-072K05L     BottomLayer 0603                            37.4489      76.0245      270      "RES, 2.05 k, 1%, 0.1 W, 0603"                                                                                  
R37        ERJ-3EKF1002V        BottomLayer 0603                            34.2178      78.5203      180      "RES, 10.0 k, 1%, 0.1 W, 0603"                                                                                  
R35        RC0603FR-07100RL     TopLayer    0603                            79.7607      30.3029      270      "RES, 100, 1%, 0.1 W, 0603"                                                                                     
R33        RC0603JR-071KL       TopLayer    0603                            28.0781      42.1957      180      "RES, 1.0 k, 5%, 0.1 W, 0603"                                                                                   
R28        RC0603JR-071KL       TopLayer    0603                            22.5637      51.3183      270      "RES, 1.0 k, 5%, 0.1 W, 0603"                                                                                   
R27        RC0603FR-071KL       TopLayer    0603                            24.6036      29.0329      90       "RES, 1.00 k, 1%, 0.1 W, 0603"                                                                                  
R26        RC0603FR-071KL       TopLayer    0603                            74.6176      7.3271       270      "RES, 1.00 k, 1%, 0.1 W, 0603"                                                                                  
R25        RC0603FR-07100RL     BottomLayer 0603                            46.9606      2.6529       180      "RES, 100, 1%, 0.1 W, 0603"                                                                                     
R21        CRCW06033K30JNEA     TopLayer    0603                            32.0681      59.8346      90       "RES, 3.3 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                 
R20        CRCW06033K30JNEA     TopLayer    0603                            33.9766      59.8392      90       "RES, 3.3 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                 
R19        CRCW06033K30JNEA     TopLayer    0603                            35.9500      59.8147      90       "RES, 3.3 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                 
R18        RT0603BRD07100KL     TopLayer    0603                            24.6022      36.0039      90       "RES, 100 k, 0.1%, 0.1 W, 0603"                                                                                 
R17        CRCW06033K30JNEA     TopLayer    0603                            29.7550      59.7998      90       "RES, 3.3 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603"                                                                 
R16        RC0603JR-0747KL      TopLayer    0603                            15.6881      35.9203      90       "RES, 47 k, 5%, 0.1 W, 0603"                                                                                    
R15        CRCW06035R10JNEA     TopLayer    0603                            54.5265      7.4695       180      "RES, 5.1, 5%, 0.1 W, 0603"                                                                                     
R14        RC0402FR-07100KL     BottomLayer 0402                            19.2764      19.3150      90       "RES, 100 k, 1%, 0.0625 W, 0402"                                                                                
R13        RC0603FR-07100KL     TopLayer    0603                            19.6486      24.1068      0        "RES, 100 k, 1%, 0.1 W, 0603"                                                                                   
R12        RC0603FR-07768KL     TopLayer    0603                            21.4078      22.5694      0        "RES, 768 k, 1%, 0.1 W, 0603"                                                                                   
R11        CRCW12065R11FKEA     TopLayer    1206                            71.0101      6.7418       180      "RES, 5.11, 1%, 0.25 W, AEC-Q200 Grade 0, 1206"                                                                 
R10        RC0603FR-0720RL      TopLayer    0603                            36.7070      45.5872      0        "RES, 20.0, 1%, 0.1 W, 0603"                                                                                    
R9         RC0603FR-0720RL      TopLayer    0603                            36.7070      43.9622      0        "RES, 20.0, 1%, 0.1 W, 0603"                                                                                    
R8         CRCW12065R11FKEA     TopLayer    1206                            29.7666      23.0294      0        "RES, 5.11, 1%, 0.25 W, AEC-Q200 Grade 0, 1206"                                                                 
R5         ULRG32512R001FLFSLT  TopLayer    FP-ULRG32512R001FLFSLT_2512-MFG 73.3312      20.7251      90       "Res Metal Strip 2512 0.001 Ohm 1% 3W 50ppm/C Pad SMD Automotive T/R"                                          
R4         ULRG32512R001FLFSLT  TopLayer    FP-ULRG32512R001FLFSLT_2512-MFG 73.3312      29.8383      270      "Res Metal Strip 2512 0.001 Ohm 1% 3W 50ppm/C Pad SMD Automotive T/R"                                          
R3         Resistor             TopLayer    0603                            69.6722      46.1921      90       "RES, 10.0 k, 0.1%, 0.1 W, 0603"                                                                                
R1         ULRG32512R001FLFSLT  TopLayer    FP-ULRG32512R001FLFSLT_2512-MFG 49.2227      15.8066      0        "Res Metal Strip 2512 0.001 Ohm 1% 3W 50ppm/C Pad SMD Automotive T/R"                                          
Q4         MMBT3904             BottomLayer SOT-23                          34.5635      75.9304      180      "TRANS NPN 40V 0.2A SOT23"                                                                                      
Q3         CSD18540Q5B          TopLayer    DNK0008A                        64.6751      4.0543       180      "MOSFET, N-CH, 60 V, 100 A, DNK0008A (VSON-CLIP-8)"                                                             
Q2         CSD18540Q5B          TopLayer    DNK0008A                        34.9991      20.1328      270      "MOSFET, N-CH, 60 V, 100 A, DNK0008A (VSON-CLIP-8)"                                                             
Q1         CSD18540Q5B          TopLayer    DNK0008A                        73.9998      40.5502      270      "MOSFET, N-CH, 60 V, 100 A, DNK0008A (VSON-CLIP-8)"                                                             
""         "Texas Instruments"  TopLayer    TI_Stacked_Overlay_Small        -60.4290     -121.1470    0        "Texas Instrument Corporate Signature"                                                                          
J3         OSTT7020150          TopLayer    On-Shore_OSTT7020150            62.6986      14.4533      90       "Terminal Block, 6.35mm, 2x1, TH"                                                                               
H4         "NY PMS 440 0025 PH" TopLayer    NY_PMS_440_0025_PH              3.4798       2.0828       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                     
H3         "NY PMS 440 0025 PH" TopLayer    NY_PMS_440_0025_PH              79.0702      77.4446      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                     
H2         "NY PMS 440 0025 PH" TopLayer    NY_PMS_440_0025_PH              3.4290       77.4700      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                     
H1         "NY PMS 440 0025 PH" TopLayer    NY_PMS_440_0025_PH              79.3158      1.8958       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                     
D6         LTST-C190KRKT        TopLayer    LED_LTST-C190_Red               32.0681      63.6360      90       "LED, Red, SMD"                                                                                                 
D5         LTST-C190KRKT        TopLayer    LED_LTST-C190_Red               33.9766      63.6392      90       "LED, Red, SMD"                                                                                                 
D4         LTST-C190KGKT        TopLayer    LED_LTST-C190_G                 35.9500      63.6147      90       "LED, Green, SMD"                                                                                               
D3         LTST-C190KGKT        TopLayer    LED_LTST-C190_G                 29.7550      63.7568      270      "LED, Green, SMD"                                                                                               
D2         Zener                TopLayer    SOD-123                         19.4729      29.3326      270      "Diode, Zener, 3.6 V, 500 mW, SOD-123"                                                                          
D1         BZT52C15-7-F         TopLayer    SOD-123                         73.3180      45.4971      0        "Diode, Zener, 15 V, 370 mW, AEC-Q101, SOD-123"                                                                 
C50        CC0603KRX7R7BB102    TopLayer    FP-CC0603KRX7R7BB102_0603-MFG   20.3748      50.2554      0        "1000 pF 10% 16V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                     
C49        CC0603KRX7R7BB102    TopLayer    FP-CC0603KRX7R7BB102_0603-MFG   13.0129      44.0330      90       "1000 pF 10% 16V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                     
C46        GMK107BJ104KAHT      TopLayer    0603                            12.0557      12.2787      180      "CAP CER 0.1UF 25V X5R 0603"                                                                                    
C45        GMK107BJ104KAHT      TopLayer    0603                            77.2633      23.7070      180      "CAP CER 0.1UF 25V X5R 0603"                                                                                    
C44        GCM155L81E104KE02D   TopLayer    0402                            12.6951      50.0051      90       "CAP, CERM, 0.1 F, 25 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0402"                                                  
C43        GMK107BJ104KAHT      TopLayer    0603                            77.3709      32.9421      180      "CAP CER 0.1UF 25V X5R 0603"                                                                                    
C42        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  53.9507      33.8930      180      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C41        GMK107BJ104KAHT      BottomLayer 0603                            28.2248      76.4054      180      "CAP CER 0.1UF 25V X5R 0603"                                                                                    
C40        GRM188R71H472KA01J   TopLayer    FP-GRM188R71H472KA01B_0603-MFG  24.1694      51.1944      90       "Multilayer Ceramic Capacitors MLCC - SMD/SMT 0603 4700pF 50volt X7R +/-10%"                                    
C39        GCM155L81E104KE02D   TopLayer    0402                            8.8801       47.2156      90       "CAP, CERM, 0.1 F, 25 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0402"                                                  
C38        GMK107BJ104KAHT      BottomLayer 0603                            46.1621      5.3092       90       "CAP CER 0.1UF 25V X5R 0603"                                                                                    
C37        06033C105KAT2A       TopLayer    0603                            12.6220      35.8953      90       "CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603"                                                                     
C36        GRM188R71E104KA01D   TopLayer    0603                            54.5265      9.2266       180      "CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603"                                                                   
C35        GRM31CR71E106KA12L   TopLayer    1206_180                        54.7029      11.2163      180      "CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206"                                                                    
C34        GRM188R71E104KA01D   TopLayer    0603                            14.2171      35.9203      90       "CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603"                                                                   
C33        GRM188R71E104KA01D   TopLayer    0603                            21.0188      37.2255      180      "CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603"                                                                   
C32        GRM31CR71E106KA12L   TopLayer    1206_180                        21.2612      35.5203      180      "CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206"                                                                    
C31        C1608X7R1E105K080AB  TopLayer    0603                            9.2610       29.4774      270      "CAP CER 1UF 16V Y5V 0603"                                                                                      
C30        CL10B105KO8VPNC      TopLayer    0603                            12.9326      18.7506      90       "CAP, CERM, 1 F, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603"                                                    
C29        GRM188R72A104KA35D   TopLayer    FP-GRM188R72A104KA35D_0603-MFG  15.9122      23.7309      90       "0.1F 10% 100V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C28        CL21B106KOQNNNG      TopLayer    FP-CL21B106KOQNNNG_0805-MFG     14.3521      23.8732      90       "Cap Ceramic 10uF 16V X7R 10% Pad SMD 0805 125C T/R"                                                           
C27        GRM31CR71E106KA12L   TopLayer    1206_180                        17.1143      29.3693      270      "CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206"                                                                    
C26        C1608X7R1E105K080AB  TopLayer    0603                            15.2292      29.3960      270      "CAP CER 1UF 16V Y5V 0603"                                                                                      
C25        GRM188R72A104KA35D   TopLayer    FP-GRM188R72A104KA35D_0603-MFG  19.7264      19.0182      90       "0.1F 10% 100V Ceramic Capacitor X7R 0603 (1608 Metric)"                                                      
C24        12061C225KAT2A       TopLayer    FP-12061C225KAT2A_1206-MFG      23.5860      19.0274      90       "2.2uF @ 10% 100V Ceramic Capacitor X7R 15% 1206 (3216 Metric)"                                                
C22        GMK107BJ104KAHT      TopLayer    0603                            76.6235      10.0632      90       "CAP CER 0.1UF 25V X5R 0603"                                                                                    
C21        GMK107BJ104KAHT      TopLayer    0603                            27.7997      29.7254      180      "CAP CER 0.1UF 25V X5R 0603"                                                                                    
C20        GRT1555C1E101JA02D   BottomLayer FP-GRT1555C1E101JA02D_0402-MFG  39.0230      47.9441      180      "Multi-Layer Ceramic Capacitor 100pF 25V C0G 5% 0402 Paper T/R"                                                
C19        GRM188C71C225KE11D   TopLayer    FP-GRM188C71C225KE11D_0603-MFG  38.6741      49.7817      180      "2.2F 10% 16V Ceramic Capacitor X7S 0603 (1608 Metric)"                                                       
C18        GRM188C71C225KE11D   TopLayer    FP-GRM188C71C225KE11D_0603-MFG  38.6741      51.3164      180      "2.2F 10% 16V Ceramic Capacitor X7S 0603 (1608 Metric)"                                                       
C17        04025U100FAT2A       TopLayer    FP-04025U100FAT2A_0402-MFG      37.3288      46.7892      0        "10 pF 1% 50V Ceramic Capacitor C0G, NP0 0402 (1005 Metric)"                                                   
C16        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  63.3912      46.3007      180      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C15        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  57.0438      46.2572      0        "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C14        GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  63.3912      40.7033      180      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C12        GRM155R71E104KE14D   BottomLayer 0402S                           39.2951      42.2137      90       "CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402"                                                                   
C11        04025U100FAT2A       TopLayer    FP-04025U100FAT2A_0402-MFG      37.5062      42.6927      0        "10 pF 1% 50V Ceramic Capacitor C0G, NP0 0402 (1005 Metric)"                                                   
C8         GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  48.4978      33.8677      0        "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C7         GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  46.5772      44.3989      270      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C6         GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  49.4207      44.3989      270      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C5         GRM32EC72A106KE05L   TopLayer    FP-GRM32EC72A106KE05L_1210-MFG  53.9507      36.7078      180      "10F 10% 100V Ceramic Capacitor X7S 1210 (3225 Metric)"                                                       
C4         GRM155R62A104KE14D   BottomLayer 0402S                           44.4997      41.9395      90       "CAP, CERM, 0.1 uF, 100 V, +/- 10%, X5R, 0402"                                                                  
C3         GRM155R62A104KE14D   BottomLayer 0402S                           43.1997      41.9395      90       "CAP, CERM, 0.1 uF, 100 V, +/- 10%, X5R, 0402"                                                                  
C1         GRM155R62A104KE14D   BottomLayer 0402S                           45.7997      41.9395      90       "CAP, CERM, 0.1 uF, 100 V, +/- 10%, X5R, 0402"